IESNA:LM-63-2002
[TEST]P1389868
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-740-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 70CRI 4000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22302.4
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
82.3 75.5 82.3 96.0 109.8 123.5 137.2 150.9 164.6 185.2 212.7 260.7 349.9 432.2 432.2 425.3 445.9 487.1 610.6 1104.5 1728.8 1879.7 1694.5 1433.8 1077.0 878.1 775.2 720.3 692.9 644.9 576.3 418.5 164.6 48.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 82.3 96.0 109.8 123.5 130.3 144.1 150.9 171.5 185.2 219.5 274.4 336.1 343.0 336.1 329.3 349.9 411.6 665.4 981.0 1070.2 994.7 885.0 734.0 651.7 617.4 596.8 583.1 555.7 493.9 384.2 185.2 48.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 82.3 89.2 102.9 116.6 123.5 137.2 137.2 150.9 164.6 185.2 198.9 240.1 253.8 247.0 219.5 212.7 219.5 226.4 233.2 260.7 301.8 336.1 391.0 432.2 459.6 480.2 473.4 466.5 411.6 349.9 198.9 48.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 82.3 89.2 102.9 109.8 116.6 130.3 130.3 144.1 150.9 171.5 178.4 212.7 219.5 219.5 198.9 192.1 198.9 198.9 205.8 226.4 260.7 288.1 329.3 370.4 391.0 404.7 404.7 411.6 377.3 329.3 198.9 54.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 82.3 89.2 96.0 109.8 116.6 123.5 123.5 130.3 137.2 150.9 164.6 185.2 192.1 192.1 178.4 178.4 178.4 178.4 178.4 192.1 212.7 233.2 274.4 301.8 322.4 336.1 336.1 349.9 343.0 308.7 205.8 61.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 75.5 82.3 96.0 102.9 109.8 109.8 109.8 123.5 123.5 137.2 144.1 150.9 157.8 157.8 150.9 157.8 150.9 150.9 150.9 157.8 171.5 185.2 212.7 240.1 247.0 260.7 267.5 295.0 301.8 281.3 205.8 68.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 75.5 82.3 89.2 96.0 102.9 102.9 102.9 109.8 109.8 116.6 123.5 123.5 123.5 130.3 130.3 137.2 130.3 123.5 123.5 123.5 123.5 130.3 150.9 171.5 178.4 185.2 198.9 233.2 267.5 260.7 205.8 75.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 75.5 82.3 89.2 89.2 96.0 96.0 96.0 102.9 102.9 109.8 116.6 116.6 116.6 116.6 116.6 123.5 123.5 116.6 116.6 116.6 116.6 123.5 144.1 164.6 171.5 178.4 192.1 212.7 233.2 226.4 178.4 68.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 75.5 82.3 82.3 89.2 96.0 96.0 96.0 96.0 96.0 102.9 102.9 102.9 102.9 109.8 109.8 109.8 109.8 109.8 109.8 109.8 109.8 116.6 137.2 157.8 164.6 171.5 178.4 192.1 198.9 192.1 150.9 68.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 68.6 75.5 82.3 82.3 89.2 89.2 89.2 89.2 89.2 96.0 96.0 96.0 96.0 96.0 96.0 96.0 102.9 96.0 102.9 102.9 102.9 109.8 123.5 144.1 157.8 164.6 171.5 164.6 157.8 150.9 123.5 61.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 68.6 75.5 75.5 75.5 82.3 82.3 82.3 82.3 82.3 89.2 82.3 82.3 82.3 82.3 82.3 82.3 89.2 89.2 96.0 96.0 96.0 102.9 116.6 137.2 150.9 157.8 157.8 144.1 123.5 116.6 96.0 54.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 68.6 75.5 75.5 75.5 75.5 75.5 75.5 75.5 75.5 82.3 75.5 75.5 75.5 75.5 75.5 75.5 82.3 82.3 89.2 89.2 89.2 96.0 109.8 123.5 130.3 137.2 130.3 116.6 102.9 96.0 75.5 41.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 68.6 68.6 68.6 75.5 75.5 75.5 75.5 75.5 75.5 75.5 75.5 75.5 68.6 68.6 68.6 68.6 75.5 68.6 75.5 82.3 89.2 96.0 102.9 109.8 109.8 109.8 102.9 96.0 82.3 68.6 54.9 27.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 61.7 68.6 68.6 68.6 68.6 68.6 68.6 68.6 68.6 68.6 68.6 68.6 61.7 61.7 61.7 61.7 61.7 61.7 68.6 68.6 82.3 89.2 96.0 96.0 89.2 89.2 75.5 68.6 54.9 48.0 27.4 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 61.7 61.7 61.7 68.6 61.7 61.7 61.7 61.7 61.7 61.7 61.7 61.7 54.9 54.9 54.9 54.9 54.9 48.0 54.9 61.7 75.5 82.3 89.2 82.3 68.6 61.7 48.0 41.2 34.3 20.6 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 61.7 61.7 61.7 68.6 61.7 61.7 61.7 61.7 54.9 54.9 54.9 54.9 48.0 48.0 48.0 48.0 48.0 48.0 48.0 54.9 61.7 61.7 68.6 61.7 54.9 48.0 34.3 34.3 27.4 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 61.7 61.7 61.7 61.7 61.7 54.9 54.9 54.9 54.9 54.9 48.0 48.0 41.2 41.2 41.2 41.2 48.0 48.0 48.0 41.2 48.0 41.2 48.0 41.2 34.3 34.3 27.4 20.6 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 54.9 54.9 54.9 61.7 54.9 54.9 54.9 54.9 48.0 48.0 41.2 41.2 34.3 34.3 27.4 34.3 41.2 41.2 41.2 34.3 27.4 20.6 20.6 20.6 20.6 13.7 13.7 13.7 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 54.9 54.9 54.9 54.9 54.9 48.0 48.0 48.0 41.2 41.2 34.3 34.3 27.4 27.4 20.6 27.4 34.3 41.2 34.3 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 54.9 54.9 54.9 54.9 54.9 48.0 48.0 48.0 41.2 34.3 27.4 27.4 20.6 20.6 13.7 20.6 27.4 34.3 27.4 13.7 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 54.9 54.9 54.9 54.9 54.9 48.0 48.0 41.2 34.3 34.3 27.4 27.4 20.6 13.7 13.7 13.7 20.6 20.6 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 54.9 54.9 48.0 48.0 48.0 41.2 41.2 41.2 34.3 27.4 20.6 20.6 13.7 6.9 6.9 6.9 6.9 13.7 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 54.9 54.9 48.0 48.0 48.0 41.2 41.2 34.3 27.4 20.6 13.7 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 54.9 54.9 48.0 48.0 48.0 41.2 41.2 34.3 27.4 13.7 13.7 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 54.9 54.9 48.0 48.0 48.0 41.2 41.2 27.4 20.6 13.7 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 48.0 48.0 41.2 41.2 41.2 34.3 34.3 27.4 20.6 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 48.0 48.0 41.2 41.2 41.2 34.3 34.3 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 48.0 48.0 41.2 41.2 41.2 34.3 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 48.0 48.0 41.2 41.2 34.3 34.3 27.4 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 48.0 41.2 34.3 34.3 34.3 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 48.0 41.2 34.3 34.3 27.4 27.4 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 48.0 41.2 34.3 34.3 27.4 27.4 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 48.0 41.2 34.3 34.3 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 41.2 34.3 27.4 27.4 20.6 20.6 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 41.2 34.3 27.4 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 41.2 34.3 27.4 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 41.2 34.3 27.4 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 41.2 34.3 27.4 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 41.2 34.3 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 41.2 34.3 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 41.2 34.3 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 41.2 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 41.2 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 41.2 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 41.2 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 48.0 34.3 27.4 20.6 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 41.2 34.3 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 41.2 34.3 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 41.2 34.3 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 54.9 41.2 34.3 27.4 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 48.0 41.2 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 48.0 41.2 34.3 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 61.7 48.0 41.2 34.3 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 54.9 48.0 41.2 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 68.6 54.9 48.0 41.2 34.3 27.4 13.7 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 61.7 54.9 48.0 34.3 27.4 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 61.7 54.9 48.0 41.2 34.3 20.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 68.6 61.7 54.9 48.0 41.2 27.4 20.6 13.7 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 75.5 68.6 61.7 54.9 48.0 34.3 27.4 20.6 13.7 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 89.2 75.5 68.6 61.7 54.9 48.0 41.2 34.3 20.6 13.7 13.7 13.7 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 89.2 82.3 75.5 68.6 61.7 54.9 48.0 41.2 27.4 20.6 13.7 13.7 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 96.0 89.2 82.3 75.5 68.6 61.7 54.9 48.0 34.3 27.4 20.6 20.6 13.7 13.7 13.7 6.9 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 96.0 89.2 82.3 75.5 68.6 68.6 61.7 48.0 41.2 27.4 27.4 20.6 20.6 13.7 13.7 13.7 6.9 6.9 6.9 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.9 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 89.2 82.3 75.5 75.5 68.6 54.9 48.0 34.3 34.3 27.4 27.4 20.6 20.6 20.6 13.7 13.7 13.7 13.7 13.7 13.7 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 13.7 13.7 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 89.2 82.3 82.3 75.5 68.6 61.7 48.0 41.2 34.3 27.4 27.4 20.6 20.6 20.6 13.7 13.7 13.7 13.7 13.7 13.7 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 6.9 13.7 13.7 6.9 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 89.2 89.2 82.3 82.3 75.5 68.6 54.9 48.0 41.2 34.3 34.3 27.4 27.4 20.6 20.6 20.6 20.6 20.6 13.7 13.7 6.9 6.9 6.9 6.9 6.9 6.9 6.9 13.7 13.7 13.7 13.7 13.7 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 102.9 96.0 89.2 89.2 82.3 82.3 68.6 61.7 48.0 41.2 41.2 34.3 27.4 27.4 27.4 20.6 20.6 20.6 20.6 20.6 20.6 13.7 13.7 13.7 13.7 13.7 13.7 13.7 13.7 13.7 20.6 20.6 13.7 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 102.9 96.0 96.0 89.2 89.2 82.3 75.5 61.7 54.9 48.0 41.2 41.2 34.3 34.3 27.4 27.4 27.4 27.4 27.4 20.6 20.6 13.7 13.7 13.7 13.7 13.7 13.7 13.7 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 102.9 96.0 96.0 89.2 89.2 89.2 75.5 68.6 54.9 48.0 48.0 41.2 34.3 34.3 27.4 27.4 27.4 27.4 27.4 20.6 20.6 13.7 13.7 13.7 13.7 13.7 13.7 13.7 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 102.9 96.0 96.0 89.2 89.2 89.2 82.3 75.5 61.7 54.9 48.0 48.0 41.2 41.2 34.3 34.3 34.3 34.3 27.4 20.6 20.6 13.7 13.7 13.7 13.7 13.7 13.7 13.7 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 102.9 102.9 102.9 96.0 96.0 96.0 82.3 75.5 68.6 54.9 54.9 48.0 41.2 41.2 34.3 34.3 34.3 34.3 34.3 27.4 27.4 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 102.9 102.9 102.9 96.0 96.0 96.0 89.2 82.3 68.6 61.7 54.9 54.9 48.0 48.0 41.2 41.2 41.2 41.2 34.3 27.4 27.4 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 102.9 102.9 102.9 96.0 96.0 96.0 89.2 82.3 75.5 61.7 54.9 54.9 48.0 48.0 41.2 41.2 41.2 41.2 34.3 27.4 27.4 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 102.9 102.9 102.9 96.0 96.0 96.0 89.2 82.3 75.5 61.7 61.7 54.9 54.9 48.0 48.0 48.0 48.0 41.2 41.2 34.3 27.4 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 102.9 102.9 102.9 96.0 96.0 96.0 96.0 82.3 75.5 68.6 61.7 61.7 54.9 54.9 48.0 48.0 48.0 48.0 41.2 34.3 34.3 27.4 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 96.0 96.0 96.0 96.0 96.0 82.3 75.5 68.6 68.6 61.7 61.7 54.9 54.9 54.9 54.9 48.0 48.0 41.2 34.3 27.4 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 96.0 96.0 96.0 96.0 96.0 82.3 75.5 68.6 68.6 61.7 61.7 54.9 54.9 54.9 54.9 48.0 48.0 41.2 34.3 27.4 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 96.0 96.0 96.0 96.0 96.0 82.3 75.5 68.6 68.6 61.7 61.7 61.7 61.7 61.7 61.7 54.9 54.9 48.0 41.2 34.3 27.4 27.4 27.4 27.4 27.4 27.4 20.6 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 96.0 96.0 96.0 89.2 89.2 82.3 75.5 75.5 75.5 68.6 68.6 61.7 61.7 61.7 68.6 68.6 61.7 54.9 48.0 41.2 34.3 34.3 27.4 27.4 34.3 27.4 27.4 20.6 20.6 20.6 20.6 20.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 89.2 89.2 89.2 89.2 89.2 82.3 75.5 75.5 75.5 68.6 68.6 68.6 68.6 68.6 68.6 75.5 68.6 54.9 48.0 41.2 34.3 34.3 34.3 34.3 34.3 34.3 27.4 20.6 20.6 13.7 13.7 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 89.2 89.2 89.2 82.3 82.3 82.3 75.5 75.5 75.5 68.6 68.6 68.6 68.6 68.6 75.5 82.3 75.5 61.7 54.9 48.0 41.2 41.2 34.3 34.3 41.2 34.3 27.4 20.6 20.6 13.7 13.7 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 89.2 89.2 89.2 82.3 82.3 82.3 75.5 75.5 75.5 75.5 75.5 75.5 75.5 75.5 82.3 82.3 82.3 68.6 68.6 68.6 61.7 61.7 54.9 48.0 54.9 48.0 41.2 34.3 27.4 20.6 13.7 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 89.2 89.2 89.2 89.2 82.3 82.3 82.3 82.3 82.3 75.5 75.5 82.3 82.3 82.3 82.3 89.2 82.3 82.3 82.3 89.2 89.2 82.3 68.6 68.6 61.7 54.9 48.0 41.2 34.3 20.6 13.7 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 96.0 96.0 89.2 89.2 89.2 89.2 89.2 82.3 82.3 82.3 82.3 82.3 82.3 82.3 82.3 82.3 82.3 89.2 89.2 89.2 89.2 96.0 109.8 109.8 96.0 89.2 82.3 75.5 68.6 61.7 54.9 34.3 27.4 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 96.0 96.0 89.2 89.2 89.2 89.2 89.2 82.3 82.3 82.3 82.3 82.3 82.3 82.3 89.2 89.2 89.2 89.2 89.2 89.2 96.0 109.8 130.3 130.3 116.6 102.9 96.0 82.3 75.5 68.6 61.7 41.2 27.4 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 96.0 96.0 89.2 89.2 89.2 96.0 89.2 89.2 89.2 89.2 89.2 89.2 89.2 89.2 96.0 96.0 96.0 96.0 96.0 96.0 102.9 116.6 130.3 137.2 130.3 123.5 116.6 109.8 102.9 89.2 82.3 61.7 41.2 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 96.0 96.0 96.0 96.0 89.2 89.2 96.0 96.0 96.0 96.0 96.0 102.9 102.9 102.9 102.9 109.8 109.8 116.6 123.5 137.2 144.1 144.1 144.1 144.1 130.3 123.5 116.6 109.8 89.2 54.9 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 96.0 96.0 102.9 96.0 96.0 96.0 96.0 96.0 96.0 96.0 96.0 102.9 102.9 109.8 109.8 116.6 116.6 123.5 123.5 137.2 144.1 157.8 164.6 164.6 157.8 150.9 137.2 130.3 109.8 68.6 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 96.0 96.0 96.0 96.0 102.9 96.0 96.0 96.0 102.9 102.9 102.9 102.9 102.9 109.8 109.8 116.6 116.6 123.5 123.5 130.3 130.3 137.2 150.9 171.5 185.2 185.2 178.4 171.5 157.8 150.9 130.3 82.3 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 102.9 102.9 102.9 102.9 109.8 102.9 102.9 102.9 109.8 109.8 109.8 109.8 116.6 123.5 123.5 130.3 130.3 130.3 130.3 137.2 137.2 144.1 164.6 185.2 192.1 198.9 198.9 198.9 198.9 192.1 157.8 82.3 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 102.9 102.9 102.9 109.8 109.8 109.8 109.8 109.8 116.6 123.5 123.5 123.5 123.5 130.3 137.2 144.1 137.2 137.2 137.2 144.1 144.1 150.9 171.5 192.1 205.8 212.7 212.7 226.4 240.1 226.4 192.1 89.2 13.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 109.8 109.8 109.8 109.8 116.6 116.6 116.6 116.6 123.5 130.3 130.3 130.3 137.2 144.1 144.1 150.9 150.9 144.1 137.2 144.1 144.1 157.8 185.2 205.8 212.7 219.5 233.2 253.8 274.4 267.5 219.5 89.2 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 109.8 109.8 109.8 116.6 116.6 123.5 123.5 123.5 130.3 137.2 137.2 137.2 144.1 150.9 157.8 164.6 157.8 150.9 144.1 150.9 150.9 164.6 192.1 212.7 219.5 233.2 247.0 281.3 315.6 301.8 247.0 89.2 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 109.8 109.8 116.6 123.5 123.5 130.3 130.3 137.2 144.1 150.9 157.8 164.6 178.4 178.4 178.4 185.2 178.4 178.4 171.5 185.2 205.8 219.5 253.8 274.4 281.3 295.0 301.8 322.4 336.1 308.7 233.2 82.3 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 116.6 116.6 130.3 130.3 137.2 144.1 150.9 157.8 171.5 178.4 198.9 212.7 205.8 205.8 205.8 198.9 205.8 205.8 219.5 260.7 281.3 315.6 336.1 349.9 356.7 356.7 363.6 356.7 315.6 212.7 82.3 13.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 116.6 123.5 130.3 137.2 144.1 150.9 157.8 171.5 185.2 198.9 226.4 240.1 233.2 226.4 219.5 219.5 226.4 233.2 253.8 308.7 336.1 370.4 397.9 411.6 418.5 404.7 397.9 377.3 322.4 198.9 75.5 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 116.6 123.5 137.2 144.1 150.9 157.8 171.5 185.2 198.9 219.5 253.8 274.4 260.7 247.0 240.1 240.1 253.8 260.7 288.1 363.6 391.0 432.2 459.6 473.4 480.2 459.6 439.1 397.9 329.3 178.4 68.6 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 123.5 130.3 144.1 150.9 164.6 171.5 192.1 212.7 240.1 288.1 343.0 356.7 349.9 343.0 363.6 459.6 679.2 885.0 1015.3 1070.2 1022.2 816.4 720.3 658.6 624.3 576.3 528.2 459.6 329.3 164.6 68.6 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 123.5 130.3 144.1 157.8 171.5 185.2 205.8 233.2 274.4 349.9 432.2 439.1 432.2 439.1 487.1 672.3 1104.5 1502.4 1742.5 1769.9 1653.3 1200.5 974.1 836.9 761.5 686.0 610.6 514.5 329.3 150.9 61.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 130.3 137.2 150.9 164.6 185.2 205.8 233.2 295.0 411.6 583.1 706.6 768.3 843.8 974.1 1269.1 2016.9 3334.0 4809.0 5220.6 4795.3 3930.9 3093.9 2305.0 1708.2 1269.1 974.1 754.6 596.8 329.3 164.6 61.7 6.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 130.3 137.2 157.8 171.5 198.9 219.5 260.7 356.7 542.0 816.4 974.1 1090.8 1248.5 1502.4 2051.2 3361.5 5563.6 8115.6 8698.7 7813.7 6208.4 4987.3 3635.9 2579.4 1776.8 1262.3 898.7 679.2 322.4 171.5 61.7 6.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 130.3 144.1 164.6 178.4 212.7 267.5 411.6 679.2 1063.3 1488.7 1852.2 2181.5 2558.8 3059.6 4102.4 6551.5 9961.0 12849.1 13432.2 12506.1 10948.8 9823.7 8424.3 6812.1 4761.0 2888.1 1612.1 871.2 356.7 185.2 68.6 6.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 130.3 144.1 164.6 185.2 233.2 308.7 569.4 1008.4 1584.7 2161.0 2730.3 3265.4 3862.3 4616.9 6160.4 9741.4 14358.3 17582.6 18165.7 17191.6 15682.3 14660.2 13212.7 11044.9 7738.3 4514.0 2318.7 1056.5 384.2 198.9 68.6 6.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 130.3 150.9 171.5 192.1 247.0 356.7 720.3 1330.9 2106.1 2833.2 3601.6 4356.2 5172.6 6167.3 8211.6 12931.4 18748.8 22316.1 22892.4 21883.9 20422.7 19496.6 18001.1 15270.7 10722.4 6133.0 3032.2 1248.5 418.5 212.7 75.5 6.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 130.3 150.9 171.5 198.9 260.7 397.9 871.2 1653.3 2627.4 3505.5 4479.7 5440.1 6476.0 7724.5 10262.8 16121.4 23146.2 27049.6 27625.9 26569.4 25156.2 24333.0 22789.5 19503.4 13699.7 7758.8 3738.8 1433.8 445.9 226.4 75.5 6.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 130.3 150.9 178.4 212.7 288.1 521.4 1276.0 2332.5 3519.3 4658.0 5735.1 6839.6 7985.2 9617.9 13096.0 19510.3 26638.0 30171.0 30774.7 30026.9 29258.6 28709.8 26713.5 22226.9 16018.5 9810.0 5522.4 1866.0 555.7 233.2 68.6 6.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 109.8 116.6 130.3 157.8 178.4 219.5 315.6 644.9 1673.9 3004.8 4404.2 5810.6 6990.5 8239.1 9494.5 11511.3 15922.4 22892.4 30123.0 33285.5 33923.5 33484.4 33354.1 33079.7 30637.5 24950.4 18330.3 11861.2 7306.1 2298.2 665.4 240.1 68.6 6.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 109.8 130.3 157.8 185.2 233.2 336.1 768.3 2071.8 3677.0 5289.2 6963.1 8252.8 9645.4 11010.6 13404.8 18748.8 26281.3 33607.9 36400.0 37079.2 36942.0 37456.5 37449.6 34568.3 27673.9 20649.1 13912.4 9096.6 2730.3 775.2 247.0 61.7 6.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 109.8 130.3 157.8 185.2 240.1 363.6 891.8 2476.5 4356.2 6181.0 8115.6 9508.2 11044.9 12519.8 15298.2 21582.1 29670.2 37099.7 39521.4 40228.0 40399.5 41558.8 41826.4 38492.4 30397.4 22967.8 15963.6 10880.2 3162.5 885.0 253.8 54.9 6.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 109.8 130.3 157.8 185.2 247.0 397.9 1056.5 2860.7 5007.9 6969.9 8883.9 10386.3 12094.5 13816.4 17020.1 24017.4 33271.8 40461.2 42821.1 43452.3 44014.8 45373.1 45071.3 40797.4 32393.7 24648.6 18014.8 12121.9 3601.6 1070.2 274.4 61.7 6.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 102.9 109.8 130.3 157.8 192.1 253.8 439.1 1221.1 3244.9 5666.5 7752.0 9652.2 11264.4 13144.1 15119.8 18742.0 26452.8 36873.4 43822.7 46114.0 46683.4 47630.1 49187.3 48316.1 43102.4 34390.0 26336.2 20072.8 13370.5 4040.6 1255.4 301.8 61.7 6.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 96.0 109.8 130.3 157.8 192.1 253.8 473.4 1378.9 3629.0 6318.2 8540.9 10420.6 12135.6 14193.7 16416.4 20463.9 28881.3 40474.9 47184.2 49413.7 49907.7 51238.5 53001.6 51554.1 45400.5 36379.4 28016.9 22124.0 14612.1 4472.8 1433.8 322.4 68.6 6.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 96.0 109.8 130.3 157.8 192.1 260.7 507.7 1543.5 4013.2 6969.9 9323.0 11188.9 13013.7 15243.3 17712.9 22185.8 31316.6 44076.5 50545.7 52706.6 53131.9 54853.8 56815.8 54799.0 47705.6 38375.7 29697.6 24175.2 15853.8 4911.9 1619.0 343.0 68.6 6.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 96.0 109.8 130.3 157.8 192.1 267.5 521.4 1660.2 4280.7 7312.9 9617.9 11477.0 13411.6 15709.8 18337.2 23111.9 32633.8 45530.9 51972.6 54277.6 54984.2 56987.3 58764.1 56424.8 48961.0 39281.3 31097.1 25327.7 16265.4 5398.9 1763.1 343.0 68.6 6.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 96.0 109.8 130.3 157.8 192.1 274.4 528.2 1776.8 4548.3 7662.8 9906.1 11765.2 13809.5 16183.1 18961.5 24031.1 33950.9 46978.4 53399.5 55855.4 56836.4 59114.0 60712.4 58043.8 50216.4 40180.0 32489.7 26480.2 16683.9 5892.9 1907.1 343.0 68.6 6.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 89.2 102.9 123.5 157.8 192.1 274.4 542.0 1893.4 4815.8 8005.8 10201.1 12053.3 14207.4 16649.6 19585.8 24957.3 35268.1 48432.7 54819.5 57426.4 58681.8 61247.5 62653.8 59669.7 51464.9 41085.5 33889.2 27632.7 17095.5 6379.9 2044.3 336.1 68.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 89.2 102.9 123.5 157.8 192.1 281.3 548.8 2010.0 5083.4 8348.8 10489.2 12341.4 14605.3 17116.1 20210.0 25876.5 36585.2 49880.2 56246.5 58997.4 60534.1 63374.2 64602.1 61288.7 52720.3 41984.2 35281.8 28785.2 17507.1 6867.0 2188.4 336.1 68.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 89.2 102.9 123.5 157.8 192.1 274.4 542.0 1941.4 4898.2 8033.2 10207.9 12025.9 14131.9 16553.6 19510.3 24826.9 35055.4 48151.5 54620.6 57138.3 58386.8 60870.2 62180.5 59100.3 50923.0 40735.6 33765.7 27468.1 17026.9 6428.0 2195.3 370.4 68.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 89.2 102.9 123.5 157.8 192.1 267.5 528.2 1872.8 4712.9 7717.7 9933.5 11703.4 13658.6 15984.2 18810.6 23770.5 33518.7 46422.7 52994.7 55272.3 56239.6 58359.4 59765.7 56918.7 49125.6 39487.1 32249.6 26150.9 16553.6 5988.9 2202.1 397.9 68.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 116.6 150.9 185.2 260.7 521.4 1804.2 4520.8 7395.3 9652.2 11387.9 13185.2 15421.6 18110.8 22720.8 31988.9 44687.1 51368.9 53413.2 54085.5 55855.4 57344.1 54730.4 47328.2 38231.7 30726.7 24826.9 16073.4 5549.9 2202.1 432.2 61.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 116.6 150.9 185.2 253.8 507.7 1735.6 4335.6 7079.7 9371.0 11065.4 12711.9 14852.2 17411.1 21664.4 30452.3 42958.3 49743.0 51547.2 51938.3 53344.6 54922.4 52542.0 45530.9 36983.1 29210.6 23509.8 15593.1 5110.8 2209.0 459.6 61.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 116.6 150.9 185.2 247.0 473.4 1557.3 3882.9 6448.6 8636.9 10338.3 11881.8 13802.6 16073.4 19825.9 27914.0 39548.8 46415.8 48350.4 48768.9 49866.5 51293.4 49516.6 43335.6 35137.7 27440.6 21657.5 14420.1 4712.9 1996.3 432.2 61.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 116.6 150.9 185.2 240.1 439.1 1385.8 3436.9 5817.4 7902.9 9617.9 11051.7 12746.2 14735.6 17994.2 25375.7 36139.3 43088.7 45160.4 45599.5 46388.4 47664.4 46491.3 41133.5 33285.5 25670.7 19805.3 13247.0 4308.2 1776.8 397.9 54.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 116.6 144.1 178.4 233.2 404.7 1207.4 2984.2 5179.4 7168.9 8890.8 10221.6 11696.6 13397.9 16155.7 22837.5 32729.8 39761.5 41963.6 42423.2 42910.3 44028.5 43459.1 38938.3 31440.1 23900.8 17953.0 12073.9 3910.3 1564.1 370.4 54.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 116.6 144.1 178.4 226.4 370.4 1029.0 2531.4 4548.3 6434.8 8163.6 9391.6 10640.1 12060.2 14317.2 20299.2 29320.3 36434.3 38766.8 39253.8 39432.2 40399.5 40433.8 36736.2 29587.9 22130.9 16100.8 10900.8 3505.5 1344.6 336.1 48.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 116.6 144.1 171.5 219.5 336.1 871.2 2140.4 3862.3 5529.3 7052.2 8170.5 9336.7 10647.0 12622.7 17761.0 25917.7 33175.7 35858.1 36338.3 36159.9 36502.9 36235.4 33011.1 26638.0 19805.3 14008.4 9165.2 3032.2 1145.6 315.6 54.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 116.6 137.2 171.5 205.8 308.7 713.5 1749.3 3183.1 4623.7 5934.0 6956.2 8040.1 9240.6 10921.4 15215.8 22515.0 29924.0 32956.2 33429.6 32887.6 32606.3 32030.1 29286.0 23688.1 17479.7 11916.1 7429.6 2558.8 939.8 295.0 61.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 109.8 137.2 164.6 198.9 274.4 548.8 1358.3 2497.1 3711.3 4822.7 5735.1 6736.7 7827.4 9226.9 12677.6 19112.4 26665.4 30047.5 30514.0 29608.5 28709.8 27831.7 25561.0 20731.4 15154.1 9823.7 5693.9 2078.6 740.9 274.4 68.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 109.8 130.3 157.8 185.2 240.1 391.0 967.3 1811.1 2805.8 3704.5 4514.0 5433.2 6414.2 7525.6 10132.5 15709.8 23406.9 27138.8 27598.4 26336.2 24813.2 23626.4 21835.9 17781.5 12828.5 7731.4 3958.3 1605.3 535.1 253.8 75.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 109.8 130.3 150.9 178.4 226.4 343.0 788.9 1454.4 2257.0 2991.0 3629.0 4356.2 5138.3 6050.7 8122.4 12588.4 19016.4 22494.5 22974.7 21719.3 20155.1 18892.9 17225.9 13898.7 10002.1 6085.0 3203.7 1392.6 500.8 240.1 68.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 82.3 96.0 109.8 123.5 144.1 171.5 205.8 295.0 610.6 1090.8 1701.3 2277.6 2750.9 3272.3 3869.1 4575.7 6119.3 9467.0 14625.9 17857.0 18350.9 17102.4 15497.1 14152.5 12615.8 10022.7 7175.7 4445.4 2449.1 1173.1 466.5 219.5 68.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 89.2 102.9 123.5 137.2 164.6 192.1 247.0 432.2 727.2 1145.6 1557.3 1866.0 2188.4 2593.1 3093.9 4109.2 6338.8 10228.5 13212.7 13720.3 12485.5 10839.1 9412.1 8005.8 6139.8 4342.5 2798.9 1687.6 953.6 432.2 205.8 61.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 89.2 102.9 116.6 130.3 157.8 171.5 198.9 253.8 370.4 596.8 843.8 981.0 1111.3 1317.2 1619.0 2099.2 3217.4 5838.0 8568.3 9096.6 7868.6 6181.0 4678.6 3395.8 2257.0 1516.1 1152.5 933.0 740.9 397.9 185.2 54.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 89.2 102.9 116.6 130.3 150.9 164.6 185.2 219.5 288.1 425.3 596.8 706.6 768.3 871.2 1029.0 1289.7 1914.0 3471.2 5145.1 5488.1 4781.5 3807.4 2874.4 2133.5 1516.1 1118.2 919.3 788.9 658.6 411.6 178.4 54.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
82.3 75.5 82.3 96.0 109.8 123.5 137.2 150.9 164.6 185.2 212.7 260.7 349.9 432.2 432.2 425.3 445.9 487.1 610.6 1104.5 1728.8 1879.7 1694.5 1433.8 1077.0 878.1 775.2 720.3 692.9 644.9 576.3 418.5 164.6 48.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
